2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SB86306FTK

Expand Table
EN
1/5
Part No.
PN
Height
H [Inch]
Height
HMM [mm]
Finish Flextray
FINISH
Finish Brackets
FINISHB
Cable Manager Width
CMW [Inch]
Cable Manager Width
CMWMM [mm]
Weight Each
WE [lbs.]
Weight Each
WEKG [kg]
Level of Detail
LOD
1
SB86306FTK
84
2134
Electro-Galvanized/Zinc Plated
Flat Black Powder Coat
6
152
4.75
2.1
High Level of Detail
Show compressed display (1 configurable product)
Order numberSB86306FTK
ShorttextCable Management
Latest change04.12.2025 13:05:49
Unit

Classifications

CNS

CNSPHYPROP Physical Properties
CNSERPBASE Object Properties